Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
901/25
ORDERNO
Article-number
901/25
WDAB
Wheel-Ø A x width B
25x12 mm
LC
Load capacity
18 kg
GD
Groove depth
4 mm
GW
Groove width
3.5 mm
HW
Hub width
12.0 mm
FL
Fixing lenght
12.0 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
4 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices